The content in this preview is based on the last saved version of your email - any changes made to your email that have not been saved will not be shown in this preview.
Announcing the latest additions to Qorvo's innovative RF and power portfolio of Wi-Fi front end modules, GaN on SiC transistors, power doublers, and amplifiers which serve a wide range of radar, electronic warfare, DOCSIS 4.0, CATV, and communications systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
|
|
|
|
8 - 12GHz 5W Transmit / Receive Module
|
|
|
|
QPF5005 Features
- Frequency: 8-12GHz
-
Tx Psat: 37dBm
- PAE: 33-37%
Additional information:
|
|
- Rx noise figure: 2.2dB
- 7x5mm QFN package
- Ideal for radar, EW & communications systems
|
|
|
|
|
2.4GHz Wi-Fi 6 Medium Front End Module
|
|
|
|
QPF4211 Features
-
POUT: 19dBm MCS11 HE40 -43dB dynamic EVM
-
POUT: 25.5dBm MCS0 HT20 spectral mask compliance
Additional information:
|
|
- 33dB Tx gain
- 1.8 noise figure
- 2.5x2.5mm laminate package
- Ideal for wireless access points
|
|
|
|
|
2.9-3.3GHz 60W GaN Amplifier
|
|
|
|
QPA2933 Features
- 2.9-3.3GHz
-
Psat: 48.8dBm
- PAE: 62%
Additional information:
|
|
- Power gain: 21.8dB
- 7x7x0.85mm package
- Ideal for radar systems
|
|
|
|
|
1.8GHz 23dB Gain Power Doubler
|
|
|
|
QPA3310 Features
- Gain: 23dB at 1794MHz
- 45-1794MHz BW
- Current adjust Pin
Additional information:
|
|
- Low noise: 4dB
- 24V operation
- SOT-115J package
- Ideal for DOCSIS 4.0 ESD
|
|
|
|
|
5W, 4-6GHz, GaN on SiC RF Input-Matched Transistor
|
|
|
|
TGF3020-SM Features
- Bias voltage: 32V
- P3dB: 7W at 5GHz, load pull
- PAE3dB: 60% at 5GHz, load pull
Additional information:
|
|
- Input matched to 50Ohms
- 3x3x0.85mm QFN package
- Ideal for C-band radar & communications systems
|
|
|
|
|
30W, 0.03-4GHz, GaN on SiC RF Transistor
|
|
|
|
TGF3021-SM Features
- Bias voltage: 32V
- P3dB: 36W at 2GHz, load pull
- PAE3dB: 73% at 2GHz, load pull
Additional information:
|
|
- CW and pulse capable
- 3x4x0.85mm QFN package
- Ideal for radar, EW & communications systems
|
|
|
|
|
Join us at CES 2023: Connect, Protect and Power the Consumer World
|
|
|
|
In a couple of weeks, Qorvo will be showcasing our newest IoT, smart home, 5G, Wi-Fi, UWB, sensor and power solutions. Experience the industry's best RF/power products built to connect, protect and power the consumer world.
Jan. 5-8, 2023
Las Vegas, Venetian Expo Booth #51216
|
|
|
|
|
RedCap: A Key Advancement in 5G for New Devices and Services
|
|
|
|
Good news for 5G IoT designers! Unlike smartphones, IoT doesn't need all the rich capabilities of the current 5G specifications. RedCap (reduced capability) reduces requirements for IoT devices, which opens the door for simpler designs, cost efficiency and smaller devices.
|
|
|
|
|
Transforming Touch with SensorFusion
|
|
|
|
Qorvo's sensors transform touch and elevate your end users' experience.
Check out how our technology works with a multitude of inputs and is immune to most environmental factors and works with any material.
|
|
|
|
|
The Three Ahas That Make IoT Work
|
|
|
|
The "Internet of Things" and "Smart Home" are modern day buzzwords, but more and more people possess smart home devices that are connected to one another.
What is the real power of the IoT? What exactly is the IoT? And how can it positively change our daily lives?
|
|
|
|
|
Copyright © 2022 Qorvo. All Rights Reserved.
|
|
|
|
|
|
|