Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, filters, control products and optical components, which serve a wide range of applications for defense/aerospace, automotive, cable TV and optical networks. These high-performance solutions simplify RF for designers worldwide and most are available at Qorvo's authorized distributors and resellers.

We are working diligently to develop a new integrated website to help you quickly find the products and information you need. In the meantime, please use the links below to find products on the RFMD.com and TriQuint.com websites. You can also search our combined product portfolio on the Product Search page on Qorvo.com.

Single & Quad Channel SMT Drivers for Optical
TGA4899-SL Features
  • 100G-400G quad linear driver supporting CFP, CFP2-ACO pluggable modules
  • Differential input & SE output
  • Low power dissipation
  • Gain adjust: 20dB
  • High gain: 28dB
  • Low THD
  • 9x14mm package
  • Ideal for CFP & CFP2-ACO 100-400G metro applications
  • ECCN: 5A991.b
Additional Information:
TGA4899-SL
TGA4899-SL
TGA4851-SL (Quad) & TGA4840-SM (Single) Features
  • Single- & quad-channel linear drivers for 100G CFP2, CFP4, QSPF28 modules
  • SE input & output
  • Very low power consumption: <125mW/channel
  • BW: ~100kHz to 30GHz 3dB
  • Additive RMS jitter: 600fs
  • Variable output swing: 1.5V-3Vpp
  • 3x4mm package (TGA4840-SM)
  • 3.75x7.52mm package (TGA4851-SL)
  • Ideal for emerging extended reach data center applications (both NRZ & PAM4)
  • ECCN: 5A991.b
Additional Information:
TGA4851-SL, TGA4840-SM
TGA4851-SL
TGA4840-SM
Related News:


45-1218MHz GaAs/GaN CATV Power Doubler Hybrids
QPA3230 & QPA3240 Features
  • Supports DOCSIS 3.1
  • Excellent linearity
  • Superior return loss performance
  • Extremely low distortion
  • SOT-115J package 
  • Ideal for 45-1218MHz CATV amplifier systems 
  • ECCN: 5A991G
Additional Information:
QPA3230, QPA3240
QPA3240
2.4GHz Automotive Wi-Fi BT/LTE Coexistence Filter
885071-A Features
  • Qualified for automotive applications based on the AEC-Q200 standard
  • Hermetically sealed
  • Best-in-class rejection in LTE B7/B41 bands
  • Low insertion loss in WLAN Ch1-13
  • 1.4x1.2mm package
  • Ideal for automotive telematics & infotainment
  • ECCN: 5A991.b
Additional Information:
885071-A
885071-A
EAR99 S-Band 50W GaN PA
QPA1000 Features
  • Frequency: 2.8-3.2GHz
  • Psat: 50W
  • Power gain: >22dB
  • PAE: >58%
  • 7x7mm plastic overmold SMT package
  • Ideal for defense & commercial radar 
  • ECCN: EAR99
Additional Information:
QPA1000
QPA1000
Low-Frequency Wideband 10W GaN PA
QPA2237 Features
  • Frequency: 0.03-2.5GHz
  • Psat: 10W
  • Power gain: >13dB
  • PAE: >48%
  • 4x4mm plastic overmold SMT package
  • Ideal for defense & commercial communications & radar; EW 
  • ECCN: EAR99
Additional Information:
QPA2237
QPA2237
Wideband Limiter / LNA
QPM1000 Features
  • Frequency: 2-20GHz
  • NF: <2dB (3-12GHz) 
  • Small signal gain: >17dB
  • Adjustable gain: >30dB
  • Input survivability: 4W
  • 6x5mm air-cavity SMT package 
  • Ideal for defense & commercial radar
  • ECCN: EAR99
Additional Information:
QPM1000
QPM1000
Ku-Band 12W GaN PA
TGA2218-SM Features
  • Frequency: 13.4-16.5GHz
  • Psat: 12W
  • Power gain: >23dB
  • PAE: >29%
  • 5.5x4.5mm air-cavity SMT package
  • Also released in bare die form (TGA2218)
  • Ideal for satellite communications, data links & radar 
  • ECCN: 3A001.b.2.c
Additional Information:
TGA2218-SM
TGA2218-SM
X-Band 20W GaN PA
TGA2624-SM Features
  • Frequency: 9-10GHz
  • Psat: 20W
  • Power gain: 25dB
  • PAE: >40%
  • 7x7mm air-cavity SMT package
  • Also available in bare die form (TGA2624)
  • Ideal for weather / marine radar 
  • ECCN: 3A001.b.2.b
Additional Information:
TGA2624-SM
TGA2624-SM
X-Band 35W GaN PA
TGA2622-SM Features
  • Frequency: 9-10GHz
  • Psat: 35W
  • Power gain: 27.5dB
  • PAE: >42%
  • 7x7mm air-cavity SMT package
  • Also available in bare die form (TGA2622)
  • Ideal for weather / marine radar 
  • ECCN: 3A001.b.2.b
Additional Information:
TGA2622-SM
TGA2622-SM
X-Band 100W GaN PA
TGM2635-CP Features
  • Frequency: 7.9-11GHz
  • Psat: 100W
  • Power gain: >22dB
  • PAE: >35%
  • 19x19mm bolt-down package (pure Cu base)
  • Ideal for military & commercial radar, satellite communications & data links 
  • ECCN: 3A001.b.2.b
Additional Information:
TGM2635-CP
TGM2635-CP
S-Band 6-Bit Phase Shifter
TGP2108-SM Features
  • Frequency: 2.5-4GHz
  • 360� coverage; LSB = 5.625�
  • RMS phase error: <2� (2.7-3.7GHz)
  • RMS amplitude error: <0.4dB
  • Input P1dB: 29dBm 
  • 5x5mm plastic overmold SMT package 
  • Ideal for military & commercial radar 
  • ECCN: EAR99 
Additional Information:
TGP2108-SM
TGP2108-SM
New "For Dummies�" e-Books from Qorvo's Carrier Aggregation Experts

Carrier Aggregation For Dummies® Qorvo has written two new resources -- Carrier Aggregation Fundamentals For Dummies� and Enabling Carrier Aggregation For Dummies� -- to help you learn more about carrier aggregation (CA) technology, its benefits and the solutions that enable global CA deployment.

Download Your Free e-Books Today.
Qorvo Announces Portfolio Expansion and Design Wins at Mobile World Congress 2016

GTI Award Qorvo announced the next generation of high-performance RF solutions, including RF Fusion™, RF Flex™ and Mobile Wi-Fi, as part of Mobile World Congress in Barcelona, Spain, in late February. In addition to highlighting key design wins for marquee smartphone platforms, Qorvo won the prestigious GTI Award for the RF Fusion™ High Band portfolio. Learn More.

New Carrier Aggregation Resources Available from Qorvo

As global smartphone manufacturers design next-generation handsets enabled for carrier aggregation, they face several challenges that are addressed by Qorvo's portfolio. Learn more how carrier aggregation works, the benefits it drives to meet global data demand, and RF solutions that enable CA.