Mouser | 10 | Buy Online > | |
RELL | 9 | Buy Online > | |
RFMW | 10 | Buy Online > |
Qorvo's QPA2226D is a high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15). Operating between 34 and 36 GHz, it achieves 20 W saturated power. QPA2226D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 34 |
Frequency Max(GHz) | 36 |
Pout(dBm) | 43 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |